IESNA:LM-63-2002
[TEST]P1647254
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-835-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3500K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26298.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4413.9 4427.2 4551.8 4672.7 4765.2 4818.1 4782.2 4610.4 4372.4 4157.1 3915.3 3667.9 3450.7 3241.0 2976.6 
2733.0 2455.3 2173.9 1901.9 1596.0 1324.0 1070.9 865.0 730.9 653.5 604.4 557.2 496.7 440.1 377.7 309.8 239.9 160.5 98.2 
35.9 0.0 0.0 
4413.9 4423.4 4549.9 4670.8 4763.4 4823.8 4793.6 4619.8 4393.2 4181.6 3938.0 3684.9 3473.4 3259.9 3010.6 
2751.9 2479.9 2209.8 1924.6 1605.4 1337.2 1084.1 874.5 734.7 655.4 604.4 557.2 498.6 442.0 385.3 319.2 249.3 164.3 100.1 
34.0 0.0 0.0 
4413.9 4413.9 4529.2 4653.8 4759.6 4833.2 4840.8 4712.4 4493.3 4287.4 4074.0 3819.0 3596.1 3394.0 3161.7 
2910.5 2649.9 2372.2 2087.0 1773.5 1469.4 1189.9 946.3 783.8 678.1 623.3 570.4 508.1 455.2 394.7 330.5 262.5 175.7 103.9 
32.1 0.0 0.0 
4413.9 4442.3 4546.2 4684.0 4803.0 4912.6 4984.3 4931.5 4799.2 4625.5 4419.6 4187.3 3955.0 3726.5 3507.4 
3259.9 2995.5 2710.3 2406.2 2079.5 1732.0 1399.5 1110.6 883.9 740.4 659.2 600.6 540.2 476.0 417.4 353.2 283.3 200.2 
119.0 41.6 1.9 0.0 
4413.9 4436.6 4527.3 4668.9 4806.8 4952.2 5093.9 5173.2 5160.0 5071.2 4918.2 4718.0 4498.9 4266.6 4047.5 
3817.1 3552.7 3267.5 2940.7 2602.7 2189.0 1809.4 1424.1 1112.5 878.3 729.0 638.4 574.2 504.3 434.4 364.5 290.9 213.4 
124.7 49.1 3.8 0.0 
4413.9 4438.5 4514.0 4653.8 4812.5 4990.0 5178.9 5369.6 5501.9 5535.8 5509.4 5460.3 5362.1 5211.0 5010.8 
4784.1 4546.2 4255.3 3907.8 3520.6 3061.6 2538.4 2019.0 1556.3 1188.0 914.1 746.0 623.3 538.3 459.0 374.0 302.2 
221.0 132.2 56.7 3.8 0.0 
4413.9 4449.8 4512.2 4636.8 4804.9 4999.4 5214.8 5428.2 5658.6 5890.9 6089.2 6246.0 6374.4 6489.7 6572.8 
6580.3 6508.5 6317.8 6011.8 5573.6 5027.8 4351.6 3552.7 2742.4 2009.6 1477.0 1108.7 840.5 657.3 536.4 442.0 338.1 
249.3 162.4 75.5 7.6 0.0 
4413.9 4442.3 4493.3 4599.0 4740.7 4946.6 5171.3 5401.7 5649.2 5915.5 6200.7 6514.2 6848.5 7241.4 7698.4 
8172.5 8614.5 9035.7 9439.8 9800.6 10012.1 9963.0 9522.9 8484.1 6829.6 4905.0 3163.6 2139.9 1475.1 955.7 681.8 
493.0 336.2 205.9 103.9 15.1 0.0 
4413.9 4429.1 4478.2 4563.2 4678.4 4842.7 5037.2 5252.5 5486.7 5700.2 5941.9 6179.9 6453.8 6859.8 7415.1 
8117.7 8854.3 9789.3 10899.8 12119.9 13674.4 15251.4 17002.3 18838.1 20740.1 22105.6 22776.1 21384.1 15565.0 
9056.4 4357.3 2087.0 906.6 432.5 188.9 45.3 0.0 
4413.9 4406.4 4453.6 4527.3 4634.9 4780.4 4933.3 5126.0 5292.2 5458.4 5649.2 5781.4 5930.6 6208.2 6618.1 
7139.4 7675.8 8297.2 9241.5 10491.9 12197.4 14314.6 17079.7 20607.9 25021.8 29824.8 33840.3 34950.8 29109.0 
18724.8 9488.9 4206.2 1688.5 1918.9 1318.3 493.0 0.0 
4413.9 4438.5 4487.6 4565.0 4672.7 4825.7 4984.3 5175.1 5350.8 5505.6 5692.6 5811.6 5955.1 6208.2 6620.0 
7143.2 7655.0 8246.2 9167.9 10365.3 11978.3 13995.4 16392.2 19478.4 23473.0 28285.5 33498.4 36680.9 32797.7 
21680.7 10805.4 4534.8 1673.4 2200.4 1475.1 338.1 0.0 
4413.9 4429.1 4480.1 4557.5 4665.1 4812.5 4973.0 5165.7 5347.0 5513.2 5694.5 5819.2 5962.7 6223.3 6642.6 
7171.5 7664.4 8282.1 9220.7 10391.8 12036.8 14040.8 16554.7 19667.3 23775.2 28659.5 33679.7 36645.0 32457.7 
21467.2 10684.5 4453.6 1679.1 2245.7 1454.3 296.5 0.0 
4413.9 4408.3 4466.8 4546.2 4668.9 4831.4 5007.0 5216.7 5428.2 5617.1 5841.8 6004.3 6198.8 6519.9 6990.2 
7604.0 8197.1 8990.3 10100.9 11489.1 13508.1 16042.8 19078.0 23008.4 27180.6 30969.4 33364.3 32858.1 26625.3 
17325.3 9099.9 4051.3 1495.9 1467.5 1042.6 349.4 0.0 
4413.9 4434.7 4510.3 4621.7 4759.6 4959.8 5192.1 5449.0 5720.9 6006.1 6338.6 6672.9 7041.2 7498.2 8140.4 
8856.2 9658.9 10588.2 11668.5 12839.5 14095.5 15453.5 16883.3 18260.2 19455.7 20199.9 19844.8 17119.4 11220.9 5966.5 
3057.8 1426.0 674.3 330.5 149.2 45.3 0.0 
4413.9 4453.6 4542.4 4684.0 4840.8 5050.4 5307.3 5586.8 5900.4 6234.7 6552.0 6876.8 7230.0 7604.0 8021.4 
8397.3 8722.1 9003.5 9273.6 9434.2 9405.8 9065.9 8336.8 7109.2 5524.5 3762.3 2464.8 1711.2 1252.2 868.8 627.1 
455.2 311.6 194.5 100.1 18.9 0.0 
4413.9 4495.2 4602.8 4746.4 4923.9 5135.4 5399.9 5666.2 5909.8 6111.9 6314.0 6480.2 6582.2 6614.3 6589.8 
6521.8 6383.9 6157.2 5819.2 5305.4 4731.3 4121.2 3350.6 2519.6 1803.7 1356.1 1029.4 815.9 661.1 551.5 459.0 349.4 
258.8 170.0 85.0 11.3 0.0 
4413.9 4510.3 4625.5 4772.8 4950.3 5173.2 5381.0 5545.3 5637.8 5679.4 5662.4 5566.1 5424.4 5248.8 5056.1 
4844.6 4583.9 4272.3 3888.9 3484.7 3005.0 2459.1 1883.1 1437.3 1099.2 876.4 744.2 653.5 572.3 487.3 391.0 315.4 
234.2 151.1 64.2 5.7 0.0 
4413.9 4514.0 4640.6 4786.0 4956.0 5131.7 5258.2 5288.4 5275.2 5194.0 5024.0 4804.9 4570.7 4346.0 4132.5 
3879.4 3635.8 3361.9 3018.2 2629.1 2190.9 1707.4 1341.0 1033.1 853.7 751.7 674.3 608.2 528.8 447.6 374.0 300.3 224.8 
137.9 56.7 5.7 0.0 
4413.9 4500.8 4631.1 4778.5 4933.3 5048.6 5071.2 5008.9 4882.3 4702.9 4480.1 4236.4 4009.8 3790.7 3533.8 
3318.5 3093.7 2816.1 2478.0 2121.0 1696.1 1331.5 1050.1 866.9 774.4 702.6 647.8 583.6 494.8 434.4 368.3 300.3 217.2 
132.2 52.9 1.9 0.0 
4413.9 4500.8 4636.8 4780.4 4914.5 4971.1 4918.2 4795.5 4614.2 4395.1 4130.6 3888.9 3664.1 3429.9 3190.1 
2974.7 2742.4 2451.6 2132.4 1775.4 1407.1 1116.2 902.8 797.0 719.6 670.5 619.5 536.4 476.0 411.7 349.4 279.5 200.2 
122.8 47.2 0.0 0.0 
4413.9 4478.2 4621.7 4761.5 4880.5 4912.6 4831.4 4678.4 4470.6 4227.0 3958.8 3726.5 3488.5 3254.3 3025.7 
2808.5 2566.8 2292.9 1969.9 1592.2 1274.9 1021.8 846.1 763.0 696.9 657.3 606.3 525.1 464.6 400.4 334.3 262.5 179.4 113.3 
41.6 0.0 0.0 
4413.9 4481.9 4625.5 4767.1 4882.3 4905.0 4814.4 4655.7 4440.4 4200.5 3939.9 3700.0 3469.6 3227.8 2999.3 
2793.4 2532.8 2251.4 1937.8 1577.1 1254.1 1004.8 838.6 761.2 695.1 655.4 606.3 525.1 462.7 398.5 330.5 255.0 168.1 105.8 
37.8 0.0 0.0 
